P3CL220N 1 1/4 PILLOWBLK BALL BRG
10415500
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.25 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Concentric
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 6.38 in
- Base to Center Height (in): 1.875 in
- Base Width (in): 1.75 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: Black Oxide
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 4.94 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Centerline to Outermost Bearing Face (in): 1.12 in
- Dynamic Load Rating (lb): 5810 lb
- End Cap: CL2236
- End Cap Available: Yes
- Foot Height (in): 0.81 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 2.13
- Housing Base: Semi-Solid
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.847 in
- Insert: CLG220NL
- Length: 6.88
- Length Through Bore (in): 1.81 in
- Locking Collar Outside Diameter (in): 2.5 in
- Locking Device Kit: CL2235S
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 6850 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 3.60
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.69 in
- Overall Length (in): 5.38 in
- Overall Width (in): 1.81 in
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 151-168 in/lbs
- Size Code: 207
- Slot Length (in): 0.88 in
- Static Load Rating (lb): 3440 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 4.06
1 1/4" Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Pillow Block, Centrik-Lok CL Locking Device, Single Lip Contact Seal