KLWFXSS224DK6 1 1/2 FLANGE BALL BRG
10442641
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1.5 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polypropylene
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Bearing Insert Material: 400 Series Stainless Steel
- Shaft Locking Type: Set Screw
- Ability to Relubricate: No
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bolt Size (in): 7/16 in
- Bolt Spacing (in): 5.6692 in
- Bore Shape: Straight
- Cage Material: Stainless Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 7330 lb
- End Cap Available: Yes
- Foot Height (in): 1.18 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Housing Color: White
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.063 in
- Insert: SSG224LK4
- Length Through Bore (in): 1.688 in
- Lube Fill Percent: 100% GREASE FILL
- Lube Fitting Type: HOUSING PLUGGED
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 70 C
- Max Operating Temperature (F): 158 F
- Maximum Speed (RPM): 4500 rpm
- Misalignment Capability: ±1.5° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.25
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.063 in
- Overall Height to End Cap (in): 2.58 in
- Overall Length (in): 6.92 in
- Overall Width (in): 4.02 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Size Code: 208
- Static Load Rating (lb): 4460 lb
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted